********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Nov 03, 2014
*ECN S14-2170, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ1902EL D G S 
M1 3 GX S S NMOS W= 40430u L= 0.25u 
M2 S GX S D PMOS W= 40430u L= 0.52u
R1 D 3 1.987e-01 3.205e-03 7.547e-06 
CGS GX S 4.59e-11 
CGD GX D 3.608e-12 
RG G GY 1m 
RTCV 100 S 1e6 2.490e-05 -1.304e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 40430u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 0 KP = 1.418e-05 NSUB = 6.287e+16 
+ KAPPA = 4.574e-03 NFS = 7.997e+10
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 1.469e+17 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 21 
+RS = 7.152e-03 N = 1.652e+00 IS = 8.390e-07 
+EG = 5.993e-01 XTI = 9.410e+00 TRS = 1.000e-05 
+CJO = 8.283e-10 VJ = 3.000e-01 M = 3.667e-01 ) 
.ENDS